Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m)

Part Number:  P583-006

Allows connection between a DisplayPort device and a device with Mini DisplayPort (mDP) or Thunderbolt ports.

  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K) @ 60 Hz
  • Locking DisplayPort connector prevents accidental disconnection
  • Gold-plated connectors and contacts for maximum conductivity
  • Meets DisplayPort 1.2 standards
  • Supports High Bit Rate 2 (HBR2) bandwidth up to 21.6 Gbps
Have a Question?
Contact Us

Features

Sends Ultra High Definition Mini DisplayPort Audio/Video to DisplayPort Monitor or DisplayPort Audio/Video to Mini DisplayPort Monitor

  • Connects mDP or Thunderbolt computer or laptop to DisplayPort monitor, TV or projector or connects the DisplayPort output on your computer or laptop to the Mini DisplayPort (mDP) or Thunderbolt input on your monitor, television or projector
  • Recommended for displaying video on large monitor or digital sign
  • No separate power adapter required

Vibrant Video Quality

  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K) @ 60 Hz
  • Meets DisplayPort 1.2 standards
  • Supports High Bit Rate 2 (HBR2) bandwidth up to 21.6 Gbps
  • Backward compatible with previous DisplayPort versions


Superior Materials for Superior Performance

  • Locking DisplayPort connector prevents accidental disconnection
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Integral strain relief reduces stress and adds flexibility

System Requirements

  • Source device with Mini DisplayPort, Thunderbolt or DisplayPort output
  • Display device with DisplayPort, mDP or Thunderbolt input

Package Includes

Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter (M/M), White, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332174598
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2
Signal TransmissionBidirectional
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8 mm
Wire Gauge (AWG)32
Cable Length (ft.)6
Cable Length (in.)72
Ferrite Core  No
Minimum Bend Radius48mm
Shipping Dimensions (hwd / in.)6.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedNo
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionNo
MST Support  Yes
Ethernet SupportNo
Displayport Specification1.2
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Video Adapters

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)
Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm) P139-06N-DP P139-06N-DP Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.