Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
XXL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm)
Part Number: P950-36I
- Connect your high-speed eSATA device to a eSATA controller
- Support data transfer rates of up to 6Gbps
- Cable is double-shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your high-speed eSATA device to an eSATA controller
- Support data transfer rates of up to 6 Gbps
- 36" Cable is double-shielded to protect against EMI/RFI
- RoHS Compliant
System Requirements
- eSATA Device
- eSATA Controller
Package Includes
36inch ( 3ft ) eSATA (SATA-II) External Signal Cable (7Pin/7Pin)
Specifications
OVERVIEW
UPC Code | 037332130969 |
Technology | SATA/eSATA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | 7 PIN ESATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P95036I model support page.
Similar Products
P950-02M
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)
U439-001
USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible
P950-18I
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm)
U338-06N
USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives
U338-000
USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives
U338-06N-SATA-B
USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
P937-000
40-Pin Male IDE to 2.5 in., 3.5 in. and 5.25 in. SATA Adapter
P948-BRKT25
2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
P952-002
SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)
P952-18I
SATA to eSATA Transition Cable (7Pin/7Pin), 18-in. (45.72 cm)
S455-003
SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3 ft. (0.91 m)
S506-003
Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3 ft. (0.91 m)
S510-003
Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)
U338-000-SATA
USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
Documents & Downloads
Useful Web Pages
Product Images
Recently Viewed
Frequently bought with P95036I
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.