Part Number: P502-015-SM
Allows a high-resolution connection between your VGA-enabled computer and monitor up to 15 ft. apart with no ghosting.
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated contacts for maximum conductivity
- Over 40% slimmer than standard VGA cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P502-015-SM VGA Coaxial High-Resolution Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 15-ft. (4.57 m) apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting. It's more than 40% smaller in diameter than standard VGA cables, which increases airflow in tight spaces and makes it easier to install around corners.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded HD15 male connectors and gold-plated contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Special Slim Design
- More than 40% smaller in diameter than standard VGA cable
- Increases airflow in tight spaces
- Increased flexibility for installing around corners
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-015-SM Low-Profile VGA Coaxial High-Resolution Monitor Cable (M/M), 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332185921 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images