Part Number: P312-025
- Connect stereo audio equipment up to 25-ft. (7.62 m)
- Use with external multimedia speakers, MP3 players, PCs
- Molded cables with built-in strain relief
- 3.5mm Male to Male connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
25-ft. (7.62 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.
Features
- Connect mini-stereo audio equipment up to 25-ft. (7.62 m)
- Molded cables with built-in strain relief
- 3.5mm Male to Male connectors
Specifications
OVERVIEW
UPC Code | 037332140739 |
Technology | Stereo Audio |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 8.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.21 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | 3.5MM (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images