PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25 ft. (7.62 m)
Part Number: P222-025
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- PS/2 Male - Female Extension Cable, 25ft
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 25-ft. (7.62 m) PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. uperior molded cables with foil-shielding for maximum EMI/RFI protection.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- For PS/2 keyboards and mice
- MiniDIN6 (male) to MiniDIN6 (female), 25-ft. (7.62 m)
System Requirements
- PS/2 device or cable with MiniDin6 Male connector
Package Includes
- 25-ft. (7.62 m) PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
Specifications
OVERVIEW
UPC Code | 037332150080 |
Technology | PS/2 |
PHYSICAL
Color | Beige |
Cable Jacket Color | Beige |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 11.80 x 7.50 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | MINI DIN-6 (MALE) |
Side B - Connector 1 | MINI DIN-6 (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images