Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)
Part Number: P940-19I
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Cable is shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
- Metal latches ensure secure connections
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design simplifies cable routing and installation and improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 19-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
Specifications
OVERVIEW
UPC Code | 037332118134 |
Technology | SATA/eSATA |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Outer Diameter (OD) | 2.4/8.0mm |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images