SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)
Part Number: P952-002
- Connect external eSATA drives to your SATA internal controller card
- 2ft SATA-II rated 6Gbps cable
- Plug-n-Play
- 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect external eSATA drives to your SATA internal controller card
- SATA-II rated 6Gbps, 24", 26AWG cable
- Plug-n-Play
- 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)
Specifications
OVERVIEW
UPC Code | 037332145932 |
Technology | SATA/eSATA |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Storage Temperature Range | -4° to 149°F (-20° to 65°C) |
Operating Temperature | 0 ~ 40C (32F ~ 104F) |
Operating Humidity Range | 10 to 90% |
Storage Humidity Range | 20 to 80% |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images