DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)
Part Number: P576-001
- Attach two DVI enabled monitors to your DMS59 Digital Media Systems Graphics Card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332145970 |
Product Type | Passive Cable |
Technology | DVI |
Host Connector | DMS59 (MALE) |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DMS59 (MALE) |
Side B - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) |
Documents & Downloads
Product Literature
Product Images