Part Number: P564-001
- Splits the digital (DVI) signal providing simultaneous display of the same image on two DVI monitors
- DVI-D male splits to two (2) DVI-D females
- Supports video resolutions up to 1920 x 1080
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- DVI-D Male to 2 x DVI-D Female, 1 ft.
- Inexpensive solution for presentations
- Supports video resolutions up to 1920 x 1080
- Molded, double-shielded construction for maximum EMI/RFI protection
- Two monitors display the same image from one PC
- The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected
System Requirements
- DVI-D or DVI-I Female PC Card Connector, and DVI Enabled Monitors
- The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected
Package Includes
- DVI-D Male to (2) DVI-D Female Cable - 1 ft.
Specifications
OVERVIEW
UPC Code | 037332138798 |
Product Type | Splitter |
Technology | DVI |
Host Connector | DVI-D DUAL LINK (MALE) |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.22 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | (2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Input x Output | 1 x 2 |
FEATURES & SPECIFICATIONS
MST Support | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images