VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)
Part Number: P516-001-HR
- Splits the SXGA/UXGA signal providing simultaneous display of the same image on two monitors
- HD15 Male splits to 2 HD15 Female, 1-ft. (0.31 m)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 1-ft. (0.31 m) SXGA/UXGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PC's VGA port to 2 High-Resolution monitors that use standard 15-pin plugs. 75-ohm coax conductors used for RGBHV signals allow for use with monitors with up to 1600 x 1200 resolutions. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter or B114-004-R a 4-Port Splitter.
Features
- HD15 Male to 2 x HD15 Female w/Hex Nuts
- RGB cable construction supports resolutions up to 1600 x 1200
- Molded, double-shielded construction for maximum EMI/RFI protection
- Two monitors display the image from one PC
- Inexpensive solution for presentations
System Requirements
- PC/MAC with 15-pin Female VGA CPU port
Package Includes
- 1-ft. (0.31 m) SXGA/UXGA Hi-Res Splitter Cable, HD15M to 2 x HD15F
Specifications
OVERVIEW
UPC Code | 037332142870 |
Product Type | Passive Cable |
Technology | VGA/SVGA |
Host Connector | HD15 (MALE) |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) |
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images