DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)
Part Number: P560-100
- For use with Dual or Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 100-ft. (30.5 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
Features
- For use with Dual or Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display
System Requirements
- DVI monitor
- CPU with DVI Dual Link capabilities
Package Includes
- 100-ft. (30.5 m) DVI Dual Link TMDS Cable (DVI-D M/M)
Specifications
OVERVIEW
UPC Code | 037332131065 |
Product Type | Passive Cable |
Technology | DVI |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 100 |
Cable Length (in.) | 1200 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 5.21 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://tripplite.eaton.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images