Part Number: P568-006-FL
- Premium double-shielded digital audio/video cable
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- High Speed HDMI and HDCP compliant
- Supports Ultra High Definition (UHD) 4K video resolutions
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Flat design for better manageability
- Flat conductors reduce crosstalk and inductance
- Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
- Supports Ultra High Definition (UHD) 4 video resolutions
Specifications
OVERVIEW
UPC Code | 037332137975 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Minimum Bend Radius | 55mm |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images