Part Number: P584-010
- 10-ft. (3.05 m) Mini Displayport to Mini Displayport Cable
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
- Supports Displayport v1.2
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 10-ft. (3.05 m) Mini Displayport to Mini Displayport cable
- Supports Displayport v1.2
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
- Supports HDCP Pass-Through
- Compatible with all Mini Displayport computers and peripheralsSupports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
Specifications
OVERVIEW
UPC Code | 037332174635 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2 |
Signal Transmission | Bidirectional |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8 mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Minimum Bend Radius | 48mm |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | MINI DISPLAYPORT (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
FEATURES & SPECIFICATIONS
MST Support | Yes |
Ethernet Support | No |
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Adapters
Model Number | Description | |
---|---|---|
P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) | |
P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) | |
P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) | |
P139-06N-DP | Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images