HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)
Part Number: P566-010
- Premium double shielded digital video cable protects against EMI/RFI noise.
- Gold plated connectors and contacts provide optimal signal transfer.
- Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
- Supports a bandwidth up to 5Gbps
- This product is covered by a Lifetime Limited Warranty
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 10-ft. (3.05 m) HDMI to DVI-D Single Link Adapter Cable
- Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
- Gold plated connectors and contacts provide optimal signal transfer
- Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
- Impedance matched twisted pair construction reduces cross-talk and interference
- Supports High-Definition (HD) video resolutions up to 1920 x 1080 @60Hz (1080p).
Specifications
OVERVIEW
UPC Code | 037332122940 |
Product Type | Passive Cable |
Technology | DVI; HDMI |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.33 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images