Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m)

Part Number:  P560-015

  • DVI-D Dual Link TMDS Male-Male, 15ft
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
Have a Question?
Contact Us

Overview

Tripp Lite's 15-ft. (4.57 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection.

Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • DVI-D Dual Link Male-Male, 15-ft. (4.57 m)
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • Supports 2560 x 1600 resolution
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities

Package Includes

DVI Dual Link TMDS cable - DVI-D, M/M, 15-ft. (4.57 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332149947
Product TypePassive Cable
TechnologyDVI
Cable Type  Passive
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)8.20 x 10.80 x 1.50
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.