DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
Part Number: P580-003
- Digital Video and Audio in one cable
- Supports 1080p resolution
- Small footprint compared to VGA or DVI
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- The future standard for Digital Video and Audio connections
- Supports Displayport v1.2
- Supports High Definition Content Protection ( HDCP )
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
Specifications
OVERVIEW
UPC Code | 037332160485 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2 |
Signal Transmission | Bidirectional |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Ferrite Core | No |
Minimum Bend Radius | 60mm |
Shipping Dimensions (hwd / in.) | 9.10 x 7.20 x 0.10 |
Shipping Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | No |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection | No |
MST Support | Yes |
Ethernet Support | No |
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images