Part Number: N425-02M
- Converts Singlemode LC GBIC to Multimode SC Patch Panel
- 62.5/125 and 9/125
- Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Use LC GBIC Singlemode Transceivers on Multimode Fiber Backbones with SC patch bays
- 62.5/125 and 9/125
- Offsets the Singlemode Laser launch from the center of a Multimode fiber
- Available in a variety of connector combinations
Specifications
OVERVIEW
UPC Code | 037332189875 |
Optical Mode | OM1 |
PHYSICAL
Cable Jacket Color | Orange; Yellow |
Connector Color | Beige; White; Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
Fiber Cable Length | 2M (6.6 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images