Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Yellow, 3 ft. (0.91 m)

Part Number:  N002-003-YW

  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors
Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m) yellow category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. the cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 3-ft. (0.91 m) color: yellow connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation.
  • Also available - Cat6 cables (N201 series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.

Package Includes

  • 3-ft. (0.91 m) Cat5e Yellow Patch Cable Molded 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012678
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
Cable Jacket ColorYellow
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)5.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge26 AWG
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Network Panels & Jacks

  Model Number Description
12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA N050-012 N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-012 N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Surge Protectors

  Model Number Description
DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 DNET1 DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45

Couplers

  Model Number Description
Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) N032-001 N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F) N033-001 N033-001 Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.