Part Number: N262-014-BL
- 14-ft. (4.27 m) Augmented Cat6 (CAT6a) Shielded (STP) Snagless Patch Cable, Blue
- 10Gbps Over Copper
- Each cable Fluke® Tested and Verified
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This N262-014-BL Blue Augmented Cat6 (Cat6a) Shielded (STP) Snagless Ethernet cable allows 10 Gbps data transmission over 4-pair copper. Each Cat6a cable is individually tested and certified on Fluke test equipment. Snag-free strain relief boot provides the most secure and accurate connections.
Features
- 14-ft. (4.27 m) Blue Cat6a Shielded (STP) Snagless Patch Cable - 10Gbps
- 100% FLUKE® tested and certified
- ETL/UL Verified
- Supports IEEE 802.3af and is DTE power compliant
- Backward compatible with all previous 10BaseT generations
- RJ45 plug improves NEXT performance to 650Mhz
- 26AWG, 4-Pair, Stranded PVC cable
- Compatible with T568A and T568B wiring
- Easy disconnect snagless hood
- PoE rated to four times the standard
Specifications
OVERVIEW
| UPC Code | 037332188359 |
| Technology | Cat6a |
CONNECTIONS
| PoE Capability | 15.4W (802.3af) |
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
| Connector Type | Snagless |
| Wiring Configuration | EIA/TIA 568B |
PHYSICAL
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CM |
| Cable Shielding | STP |
| Cable Outer Diameter (OD) | 6.2 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Stranded Copper |
| Conductor Gauge | 26 AWG |
| Cable Length (ft.) | 14 |
| Cable Length (in.) | 168 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.44 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Bandwidth per TIA Standard | 500 MHz |
| Maximum Bandwidth as Tested | 600 MHz |
| Network Compatibility | 10 Gbps |
| IEEE Standards Supported | 802.3at |
FEATURES & SPECIFICATIONS
| Snagless Connector | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | CE (Europe); RoHS; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Product Images


















