Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m)
Part Number: N224-01K-GY
- Premium cabling for Category 6, Category 5e and Category 5 applications-rated for 550 MHz/1 Gbps communications
- Designed to meet Category 6 specifications: reduces cross-talk and return loss
- IEEE 802.3ab
- 1,000ft Box PLENUM ( CMP ) 4-pair Solid UTP
- Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
- Premium cabling for category 6, category 5e and category 5 applications
- Color: Gray / Length: 1000-ft.
- 24 AWG 4-pair solid cable with Gray Plenum ( CMP ) jacket
- Deliver stable performance up to 550MHz/ 1 Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
- Available in PVC cable as well (N222-01K-GY and N222-01K-BL)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications.
Package Includes
- 1000-ft. Cat6 Gigabit Bulk 4PR Solid Plenum CMP Cable
Specifications
OVERVIEW
UPC Code | 037332117083 |
Technology | Cat6 |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMP |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 13.78 x 14.17 x 13.78 |
Shipping Weight (lbs.) | 31.00 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |