Part Number: N152-025-C3

- 25ft, 26AWG Cat3 UTP copper cable for extending voice connections.
- Use with Telephone, PBX, IP Phone Systems
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
N152-Series Telco cables are ideal for telephone, PBX and IP Phone system applications. Constructed with 26 AWG solid conductor Cat3-rated cable and heavy-duty metal backshells with Male to Female, RJ21, 50-pin connectors. EIA/TIA 568B color-coded conductors. The N152 cable is only available in stock lengths of 25 feet (7.6 meters).
Features
- 25-ft. (7.62 m), 26AWG Cat3 UTP copper cable for extending voice connections
- Male to Female 50pin Centronics / Telco connectors
- Use with Telephone, PBX, and IP Phone Systems
- EIA/TIA 568B color code
- PVC Jacket
- Rugged metal backshell connectors
- RoHS Compliant
System Requirements
- Communication equipment and connectivity devices utilizing 50pin Telco type connections.
Package Includes
- 1 - 25-ft. (7.62 m) Cat3 25-Pair Telco Cable, RJ21 M/F
Specifications
OVERVIEW
UPC Code | 037332153418 |
Technology | Cat3 |
CONNECTIONS
Side A - Connector 1 | CENTRONICS 50 (MALE) |
Side B - Connector 1 | CENTRONICS 50 (FEMALE) |
PHYSICAL
Cable Jacket Color | Gray |
Cable Shielding | UTP |
Conductor Material | Solid Copper |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Shipping Dimensions (hwd / in.) | 14.20 x 11.00 x 0.50 |
Shipping Weight (lbs.) | 2.00 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images