1U UPS Replacement Battery Cartridge for select Tripp Lite SmartPro UPS
Part Number: RBC69-1U
- Tripp Lite certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.
COMPATIBLE WITH TRIPP LITE MODEL SMART1000RM1U
Specifications
OVERVIEW
UPC Code | 037332121196 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (4) 6V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Rack Height | 1U |
Minimum Required Rack Depth (inches) | 16 |
Shipping Dimensions (hwd / in.) | 2.50 x 9.20 x 13.50 |
Shipping Weight (lbs.) | 13.00 |
Unit Dimensions (hwd / in.) | 1.500 x 8.250 x 12.250 |
Unit Weight (lbs.) | 2.8000 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images