4U UPS Replacement 192VDC Battery Cartridge (1 Set of 16) for Select SmartOnline UPS
Part Number: RBC5-192
- Certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See the UPS replacement battery web page to confirm compatibility and quantity required.
Compatible with models SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU6000RT4UHVPM and other UPS products specifying the use of this replacement battery cartridge
Specifications
OVERVIEW
UPC Code | 037332154576 |
BATTERY
DC System Voltage (VDC) | 192 |
Included Battery Set | Contains (16) 12V 5.5AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Rack Height | 4U |
Minimum Required Rack Depth (inches) | 9 |
Shipping Dimensions (hwd / in.) | 11.30 x 19.30 x 15.30 |
Shipping Weight (lbs.) | 69.00 |
Unit Dimensions (hwd / in.) | 8.350 x 7.090 x 5.510 |
Unit Weight (lbs.) | 63.9300 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images