UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS
Part Number: RBC24-SLT
- Tripp Lite-certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leak-proof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.
Compatible with Tripp Lite UPS Models SMART750SLT, SMX750SLT, SMART1050SLT, SMX1050SLT (versions with pre-assembled 2-battery cartridges only; see compatibility listing for non-assembled battery versions)
Specifications
OVERVIEW
UPC Code | 037332127143 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3-5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.60 x 6.30 x 11.50 |
Shipping Weight (lbs.) | 13.50 |
Unit Dimensions (hwd / in.) | 4.000 x 5.000 x 6.000 |
Unit Weight (lbs.) | 12.4 |
ENVIRONMENTAL
Relative Humidity | 0-95% NON-CONDENSING |
Operating Elevation (ft.) | 0-10,000 FEET |
Storage Elevation (ft.) | 0-50,000 FEET |
Operating Elevation (m) | 0-3000 m |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images