Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2U UPS Replacement 36VDC Battery Cartridge (1 set of 3) for select Tripp Lite SmartPro UPS

Part Number:  RBC93-2U

  • Tripp Lite certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leakproof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications and ships ready for installation. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

COMPATIBLE WITH TRIPP LITE MODELS SMART1500RM2U, SMX1500RM2U, SMART1500RMXL2Ua ("a" suffix version only)

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of three 12V batteries
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121219
BATTERY
DC System Voltage (VDC)36
Included Battery SetContains (3) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Rack Height  2U
Minimum Required Rack Depth (inches)11
Shipping Dimensions (hwd / in.)4.20 x 12.10 x 14.10
Shipping Weight (lbs.)22.10
Unit Dimensions (hwd / in.)2.750 x 10.250 x 8.000
Unit Weight (lbs.)18.8
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.