UPS Replacement Battery Cartridge for select APC UPS, 5.5 lbs (2.5 kgs)
Part Number: RBC2A
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Features
- Restores your UPS to its original runtime specifications
- Comes pre-assembled and ready for installation into your UPS system
- Reusable packaging holds expired batteries for recycling center delivery
- Compatible with many brands and models, including APC models BK200, BK250B, BK280B, BP280, BP280PNP, BP280C, BP280S, BK300, BK350, BK400, BK400B, BP420, BP420C, BP420PNP, BP420S, BK500M, PCPER, PCPRO, SUVS420, SU420NET, BP350UC, BP500CLR, BP500UC
Specifications
OVERVIEW
UPC Code | 037332118394 |
BATTERY
Included Battery Set | Contains (1) 12V 7AH sealed lead acid batteries |
Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.10 x 7.50 x 11.90 |
Shipping Weight (lbs.) | 8.40 |
Unit Dimensions (hwd / in.) | 1.900 x 4.000 x 5.500 |
Unit Weight (lbs.) | 5.5 |
ENVIRONMENTAL
Relative Humidity | 0 - 95% non-condensing |
Operating Elevation (ft.) | 0 - 10,000 |
Storage Elevation (ft.) | 0 - 50,000 |
Operating Elevation (m) | 0-3000 m |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |