UPS Replacement Battery Cartridge for select Tripp Lite SmartOnline Tower UPS
Part Number: RBC24-SUTWR
- Tripp Lite-certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required. COMPATIBLE WITH TRIPP LITE MODELS SU750XL, SU1000XLa. NOT COMPATIBLE WITH SUINT1000XL MODELS (see the Tripp Lite RBC selector guide to verify the correct battery set for your UPS)
Specifications
OVERVIEW
UPC Code | 037332131430 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.02 x 9.96 x 11.81 |
Shipping Weight (lbs.) | 14.30 |
Unit Dimensions (hwd / in.) | 2.560 x 5.910 x 7.600 |
Unit Weight (lbs.) | 12.3 |
ENVIRONMENTAL
Operating Elevation (ft.) | 0-10,000 ft |
Storage Elevation (ft.) | 0-10,000 ft |
Operating Elevation (m) | 0-3000 m |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images