100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )
Part Number: N482-6M24-6M24
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb Breakout Cassette, with (x6) 24-Fiber MTP/MPO connections ( Female )
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N482-6M24-6M24 is a High Density 100/120Gb Pass-through Cassette, with (x6) 24-Fiber MTP/MPO connections. For use with Tripp Lite's N482-01U and N482-02U High Density Fiber Enclosure Panels; up to 5 cassettes per N482-01U, or up to 14 cassettes per N482-02U. Guaranteed compatibility when used with recommended Tripp Lite cabling. Designed specifically for use with Tripp Lite cables, such as the N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Constructed of heavy-duty steel housing.
Features
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb Pass-through Cassette, with (x6) 24-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Constructed of heavy-duty steel housing
System Requirements
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
Package Includes
- N482-6M24-6M24 100/120Gb Breakout Cassette - (x6) 24-Fiber MTP/MPO
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332184566 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.10 x 2.40 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 0.900 |
Unit Weight (lbs.) | 0.18 |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
Documents & Downloads
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://tripplite.eaton.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://tripplite.eaton.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images