100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
Part Number: N484-12M24
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N484-12M24 is a High Density 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections. Designed specifically for use with Tripp Lite's N484-00U and N484-01U chassis'; up to 4 cassettes per N484-01U, or 1 per N484-00U. Guaranteed compatibility when used with recommended Tripp Lite cabling. Designed specifically for use with Tripp Lite cables, such as the N846-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy duty, 1.0mm Cold Rolled Steel.
Features
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
Package Includes
- N484-12M24 100/120GbE Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332187208 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.36 x 5.12 x 1.46 |
Shipping Weight (lbs.) | 0.49 |
Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
![]() |
N846-10M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images