100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins)
Part Number: N484-2M24-6M12
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO ( Male w/Pins ) connections to (x6) 12-Fiber MTP/MPO connections ( Male w/Pins )
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N844- and N846-Series cables
- Supports 100/120 GbE, internally using OM4 fiber optic cable
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO connections to (x6) 12-Fiber MTP/MPO connections
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N844- and N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N844- and N846-Series cables
Package Includes
- N484-2M24-6M12 100/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO to (x6) 12-Fiber MTP/MPO
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332187192 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.91 x 7.68 x 1.57 |
Shipping Weight (lbs.) | 0.88 |
Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
Unit Weight (lbs.) | 0.7 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | 24-STRAND MTP/MPO (MALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
![]() |
N846-10M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images