Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m)
Part Number: N105-006-BL
Connects network components like printers, computers, copiers, routers, servers, modems, hubs, patch panels and switches. Recommended for high-density data centers and fast Ethernet networks.
- Rated for 350 MHz/1 Gbps communications
- Molded RJ45 male connectors with gold-plated contacts
- Protects Ethernet networks against EMI/RFI line noise
- 4-pair 24 AWG stranded STP with drain wire
- TIA/EIA and UL certified
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- EMI/RFI shielding protects against line noise that can distort or destroy data
- Delivers speeds up to 350 MHz/1 Gbps
Premium Construction for Superior Performance
- Made from 24 AWG copper wire
- PVC 4-pair stranded STP with drain wire
- Molded RJ45 connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- TIA/EIA and UL certified
Specifications
OVERVIEW
UPC Code | 037332204318 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | STP |
Cable Outer Diameter (OD) | 5.9 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab; 802.3at |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images