Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Cat6 cable with Power over Ethernet (PoE) connects critical components, such as servers and switches, in Gigabit Ethernet networks.

  • Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications
  • Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
  • LSZH jacket helps make the cable suitable for poorly ventilated areas
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Blue jacket permits fast, easy identification in a crowded switch or patch panel

Features

Cat6 Cable Ideal for Your High-Density Gigabit Ethernet Network
This Cat6 1G Ethernet cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, the N201L-0P5M-BL ensures peak performance throughout your LAN.

Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this Cat6 cable supports PoE, it can supply the power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.

Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the N201L-0P5M-BL extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a blue LSZH (low-smoke zero-halogen, ideal in poorly ventilated environments) jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.

Package Includes

N201L-0P5M-BL Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), Blue, 0.5 m (1.6 ft.)

RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332281524
TechnologyCat6; PoE
CONNECTIONS
PoE Capability  30W (802.3at)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialLSZH
Cable ShieldingUTP
Cable Outer Diameter (OD)6.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)1.64
Cable Length (in.)19.69
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range5° to 140°F (-15° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); IEEE 802.3at PoE+; REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA N250-012 N250-012 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA
Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA N250-P12 N250-P12 Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-048-1U N252-048-1U 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA N252-P24 N252-P24 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA
24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA N254-024-OF N254-024-OF 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.