Part Number: N261-S10-AQ
- Cat6a UTP Ethernet patch cable rated for high-speed 10 Gbps communications
- Over 38% slimmer than standard Cat6a cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Aqua jacket permits fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Cat6a Cable Ideal for Your High-Density 10 Gigabit Ethernet Network
This Cat6a 10G Ethernet cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, the N261-S10-AQ ensures peak performance throughout your LAN.
Special Slim Design for Better Airflow and Easier Installation
This Cat6a UTP patch cord is more than 38% smaller in diameter than standard Cat6a cable. This increases airflow in tight spaces, which helps keep your equipment cool and properly functioning. It also cuts down on clutter in crowded racks and patch panels, and makes the cable easier to install around corners and through cable management panels.
Snagless RJ45 Male Connectors Add Extra Protection
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. The contacts feature 50-micron gold plating to help ensure the most accurate signal transfer possible, improving near-end crosstalk (NEXT) performance to 500 MHz.
Aqua Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has an aqua PVC jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.
Premium Construction for Superior Performance
Manufactured from 28 AWG copper wire, the four-pair stranded cable is rated for speeds up to 10 Gbps. Integral strain relief gives the unshielded cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Specifications
OVERVIEW
| UPC Code | 037332276469 |
| Technology | Cat6a; PoE |
CONNECTIONS
| PoE Capability | 15.4W (802.3af); 30W (802.3at) |
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
| Connector Type | Molded; Snagless |
| Wiring Configuration | EIA/TIA 568B |
PHYSICAL
| Cable Jacket Color | Aqua |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CM |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 3.8 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Stranded Copper |
| Conductor Gauge | 28 AWG |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
| Bandwidth per TIA Standard | 500 MHz |
| Maximum Bandwidth as Tested | 600 MHz |
| Network Compatibility | 10 Gbps |
| IEEE Standards Supported | 802.3ab; 802.3an; 802.3af; 802.3at |
FEATURES & SPECIFICATIONS
| Snagless Connector | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N235-001-WH-6AD | Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F), TAA | |
| N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA | |
| N254-024-6A | 24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| T014-001 | Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies |
Documents & Downloads
Declarations of Conformity
Product Images

















