Part Number: SRCOLOKIT42UDP
Converts a standard 42U deep rack enclosure into a dual-compartment colocation rack cabinet.
- Allows 2 different users to occupy their own half of a 42U deep rack enclosure
- Each half has its own unique combination lock to prevent unauthorized access
- 46 in. depth designed to accommodate servers and other larger equipment
- Includes divider panel, doors, roof panel and all necessary mounting hardware
- Compatible with Eaton’s 42U deep rack enclosures, including SR42UBDP
Features
Converts Your 42U Deep Rack into Dual Deep Racks
The SRCOLOKIT42UDP turns a standard 42U single-compartment deep rack into a dual-compartment colocation rack, allowing two different users to occupy an equal amount of rack space. Allowing multiple tenants to share a single cabinet within a data center reduces cost and maximizes valuable space. All necessary mounting hardware is included in this colocation kit.
Keeps Servers and Other Equipment Secure
An included divider panel separates the two compartments. The rack’s original front and rear doors are replaced by independently lockable doors, each with its own unique, user-settable combination lock to help prevent damage, tampering or theft. The perforated doors allow generous airflow from front to rear to help keep your equipment cool and functioning at its peak.
Extra Depth Offers More Installation Options
The SRCOLOKIT42UDP is deeper than a standard rack’s 42 inches. At 46 inches (1168 millimeters) deep, this colocation kit can accommodate larger servers and other equipment of equivalent mass. It is compatible with Eaton’s 42U deep rack enclosures, such as SR42UBDP.
System Requirements
Compatible with Eaton 42U deep rack enclosures, including SR42UBDP
Package Includes
- (4) Colocation doors
- (4) Hinge brackets
- Divider plate
- Roof panel
- (2) Cable channels
- (2) Cable channel plates
- Blocking plate
- (4) Divider plate brackets
- (2) M6 screws
- (8) M6 x 10 mm flat-head screws
- (8) M6 x 16 mm flat-head screws
- (4) M4 screws
- (8) Cone washers
- Assembly instructions
Specifications
OVERVIEW
| UPC Code | 037332277015 |
| Accessory Type | Mounting Accessories; Rackmount Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | Cold rolled steel with powder-coated finish |
| Unit Dimensions (hwd / in.) | 24.210 x 47.240 x 11.810 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |















