Service Part Number: W09L-BW1-247-1B
Commissioning for 100kVA - 140kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
Commissioning with Startup (Normal Business Hours) and 1-Year 24/7/365 On-Site Warranty Activation for 100kVA - 140kVA 3-Phase UPS and Primary Battery Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts, Batteries, Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.
UPS Startup
Startup helps you verify and document the proper installation and operation of your UPS system to build a solid foundation for improved reliability, higher efficiency, reduced costs, enhanced safety, fewer repairs, quicker service and longer UPS lifespan. Startup also registers your UPS, initiates its service record and establishes the essential working relationship between your organization and the Tripp Lite service team.
On-Site Warranty Activation
Your basic factory warranty covers defective parts when repairs are performed by an authorized Tripp Lite service technician, but does not include travel and labor. Commissioning activates enhanced 24/7/365 on-site warranty coverage, which includes parts, travel and labor, as well as 24/7 technical support via telephone or email. Working with the Tripp Lite service team ensures you have access to genuine, high-quality OEM parts. It also ensures that service personnel are properly trained and up-to-date on the latest service bulletins and best practices.
Service Specifications
Service Type | Commissioning ServiceSee Details |
Service Details | Includes On-Site Warranty Coverage |
Agreement Duration | 1-Year |
Product Coverage | 3-Phase UPS |
Product Coverage Details | 1 Additional Battery Cabinet |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | Yes (24/7/365) |
Return for Repair | No |
On-Site Repair | YesSee Details |
Preventative Maintenance | NoSee Details |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |
Parts Coverage Details | UPS Parts and Batteries |
Battery Replacement Included | Yes |