Part Number: N238-001-SH-TFA
- Easy to terminate—no punchdown tool required
- Protective shielded housing reduces EMI/RFI interference
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- Keystone design for use with wallplates, patch panels and surface mount boxes
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- Meets all EIA/TIA Cat6a requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for wallplates, patch panels and surface-mount boxes
- Lets you terminate your Cat6a wall jack without using a punchdown tool
- Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
- RJ45 port compatible with all Shielded Cat6a cables
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- Fully shielded housing cuts down on EMI/RFI interference that can damage or degrade data
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- UL-listed
- Meets all EIA/TIA Cat6a requirements
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing
Specifications
OVERVIEW
UPC Code | 037332189967 |
Product Type | Tool-Free |
Technology | Cat6a |
PHYSICAL
Color | Silver |
Connector Color | Silver; White |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
Unit Dimensions (hwd / in.) | 5.000 x 4.000 x 0.500 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N262-001-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) | |
N262-003-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N262-005-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) | |
N262-007-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) | |
N262-010-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N262-014-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images