Part Number: B020-U08-19KTAA
Control up to 8 computers with one KVM switch with integrated console. This KVM switch is a smart solution for centralized server control that saves rack space and money. And, it’s TAA compliant for GSA Schedule purchases.
- Occupies just 1U of space in a rack-mountable drawer
- 19” LCD screen supports video resolutions up to 1280 x 1024
- Simplifies IT tasks with easy switching between all 8 ports
- Provides 2-level password security (administrator and user)
- Combo cables connect to PS/2 or USB servers, no adapter needed
- 1-year limited warranty
Features
- Combines 8-port KVM switch, 19” LCD screen, keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 26”-38” deep
- Control up to 8 computers/servers from one easily accessible console – ideal when rack space is at a premium
- Includes eight P778-Series cables that support computers with either PS/2 or USB connections
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
- Eliminates need to buy separate monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch easily between the 8 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
- Hot pluggable; add or remove computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024
- DDC emulation allows optimal output to LCD
Multi-Level Password Security
- Enhances security by limiting access to administrator and up to 4 local users
- Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed
Expandability and Long-Lasting Reliability
- Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches.
- A console cable kit is included for connecting the external console port to a keyboard, mouse or monitor, or a B051-000 IP Remote Access Unit
- An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral with all the connected servers
- Compatible with all major operating systems for easy integration into your existing structure
- Firmware is upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
TAA Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Package Includes
- B020-U08-19KTAA 1U rackmount console KVM switch with 19” LCD
- (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
- USB/PS2 combo console cable kit
- RJ11 to DB9 firmware upgrade cable
- C13 to 5-15P power cord
- Grounding wire
- Rackmount hardware
- CD with owner's manual
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332158048 |
Console | Yes |
Max CPU | 8 |
Technology | PS/2; VGA/SVGA |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
POWER
Power Consumption (Watts) | 28.50 |
Power Consumption Detail | (28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Included Mounting Accessories | Yes |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.90 x 26.77 x 32.68 |
Shipping Weight (lbs.) | 41.00 |
Unit Dimensions (hwd / in.) | 1.750 x 17.000 x 27.000 |
Unit Weight (lbs.) | 30.6 |
ENVIRONMENTAL
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80% RH, Non-condensing |
Operating Temperature | 32 Degrees F to 120 Degrees F (0 to 50 C) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 8 |
Computer/Server Ports | (x8) HD18 (Female) |
Firmware Upgrade Port | RJ45 Female |
PC/Server Connections | PS/2; USB; VGA |
Included Cable (Side A) - Connector 1 | HD18 Male |
Included Cable (Side B) - Connector 2 | PS/2 Male |
Included Cable (Side B) - Connector 3 | PS/2 Male |
Included Cable (Side B) - Connector 4 | USB A Male |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles | |
B051-000 | IP Remote Access Unit for KVM Switches and Servers | |
P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services & Extended Warranties
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images