NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
Part Number: B040-016-19
Control up to 16 computers with a single KVM switch with integrated console, or increase the total connected computers to 256 by daisy-chaining. This KVM switch is a smart solution for space- and money-saving server control.
- Uses just 1U of space in rack-mountable drawer
- 19” LCD screen supports video resolutions up to 1366 x 768
- Simplifies IT tasks with easy switching between all 16 ports
- Password protection prevents unauthorized access
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Tripp Lite’s B040-016-19 KVM Switch gives you a rack-mountable keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the cost-effective solution for controlling up to 16 directly connected computers/servers.
The B040-016-19 has a built-in 19” LCD screen supports video resolutions up to 1366 x 768. You can switch easily between the 16 ports using on-console push buttons, an on-screen display (OSD) or keyboard hot key commands. Password protection prohibits unauthorized users from accessing the connected computers.
With this KVM switch, you can increase the number of connected computers up to 256 by daisy-chaining up to 15 B042-Series KVM switches. Uses Tripp Lite P780-series combo cable kits that support both PS/2 and USB connections without the need to purchase additional cables or adapters. An extra HD15 port allows an additional VGA monitor or an external console to be connected. Add a Tripp Lite B051-000 IP Remote Access Unit to connect from anywhere in the world. An additional USB port lets you connect an external mouse or keyboard. When not in use, the B040-016-19 stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with all major operating systems. Rugged steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Combines a 16-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 27”-42” deep; can be mounted in a 2-post rack using Tripp Lite’s B019-000
- Control up to 16 computers or servers from one easily accessible console – ideal when rack space is at a premium
- Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use
- Eliminates need to buy separate costly monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch easily between the 16 ports via on-console buttons, on-screen display or keyboard hot key commands
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1366 x 768
Password Protection
- Single-level password security limits access to authorized users
- Two-level log-out allows manual log-out or automatic log-out after a user-defined period of time has passed
Expandability and Long-Lasting Reliability
- A port is available for connecting an external console or a Tripp Lite B051-000 IP Remote Access Unit that will let you control your servers from virtually anywhere in the world
- Use the B040-016-19 with up to 15 B042-Series KVM switches daisy-chained to have access to up to 256 computers/servers
- Compatible with all major operating systems for easy integration into your existing structure
- Firmware is easily upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
TAA Compliant
- Complies with the Federal Trade Agreements Act for GSA Schedule purchases
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- P780-Series USB/PS2 combo KVM cable kit is required for each connected computer/server
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 33W; 230V, 50Hz, 34W
Package Includes
- B040-016-19 1U rackmount console KVM switch with 19” LCD
- 4 ft. HD15 to DB9 firmware upgrade cable
- 6 ft. C13 to 5-15P power cord
- External VGA port terminator
- Rackmount hardware
- CD with owner's manual
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332140319 |
Console | Yes |
Max CPU | 256 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1366 x 768 @ 60Hz |
Max. Distance (Between any 2 Units) | 98ft (30m) |
Max Number of Ports (Entire Chain) | 256 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (1.4A) / 230V (0.8A) |
Power Input Receptacle | IEC-320-C14 |
POWER
Power Consumption (Watts) | 30 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
LCD Monitor (in.) | 19 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 6.10 x 23.30 x 32.48 |
Shipping Weight (lbs.) | 40.70 |
Unit Dimensions (hwd / in.) | 1.710 x 17.690 x 28.440 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 32 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 20% to 90% RH, Non-Condensing |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | USB A (FEMALE) |
Side A - Connector 3 | HD15 (MALE) |
Side B - Connector 1 | (16) HD15 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | Yes |
Port Selection | Pushbutton; Hotkey; OSD |
Driver Required | No |
BUILT-IN CONSOLE
Console Screen Size (inches) | 19 |
Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
![]() |
B051-000 | IP Remote Access Unit for KVM Switches and Servers |
![]() |
P780-006 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) |
![]() |
P780-010 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) |
![]() |
P780-015 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15 ft. (4.57 m) |
![]() |
P781-006 | Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) |
![]() |
P781-010 | Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1P | Extended Warranty and Technical Support for Select Products – KVM, UPS Systems |
WEXT2P | Extended Warranty and Technical Support for Select Products – KVM Switches, UPS Systems |
WEXT3P | Extended Warranty and Technical Support for Select Products – KVM Switches, UPS Systems |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B040-016-19 NetController Console KVM
https://tripplite.eaton.com/video/b040-016-19-netcontroller-console-kvm/51411
Product Images