DisplayPort to HDMI Adapter Video Converter (M/F), 6-in. (15.24 cm)
Part Number: P136-000
Connect an HDMI monitor to a computer with a Displayport output connection.
- Connect a HDMI monitor to a computer with a Displayport output
- Displayport Male to HDMI Female, 6 in.
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Supports 7.1 Audio Surround Sound
- HDCP compliant
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Connect a HDMI monitor to a computer with a Displayport output
- Displayport Male to HDMI Female; fully molded ends
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
- Supports 7.1 Audio Surround Sound
- HDCP compliant
System Requirements
- Computer with a Displayport output
- Display with a HDMI port
- The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
Package Includes
- DisplayPort to HDMI Converter Adapter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332148056 |
Product Type | Video Adapter |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images