Part Number: N784-001-SC-15
Extend an Ethernet connection up to 15kM over Singlemode Fiber
- Extends a 100Mb Ethernet signal up to 15kM over Singlemode Fiber Optic Cable
- Auto detects Full/Half Duplex Transfer Mode
- Supports Singlemode cable up to 15 KM
- 2-year limited warranty
Overview
The N784-001-SC-15 10/100 to Singlemode Media Converter (RJ45 to SC) is an economical way to extend the distance of network nodes up to 15 kilometers by converting Cat5e UTP cables to Singlemode Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically as well. Auto-detects half or full duplex operation on the fiber port. Power supplied by small form factor AC adapter.
Features
- 10/100 UTP to Singlemode Fiber converter
- Up to 15kM ( 9 mile ) range
- Auto-detects Full / Half Duplex Transfer Mode
- Auto Negotiation MDI / MDI-X
- 6 performance monitoring LEDs
- 1310nm wavelength
- Small, compact design
- Supports Singlemode cable up to 15 KM
System Requirements
- 10/100 Ethernet Network
- Singlemode SC Fiber cable
Package Includes
- N784-001-SC-15 Media Converter
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332184139 |
Product Type | Fiber to Ethernet |
Technology | Cat5/5e; Singlemode |
Mode Type | Singlemode |
DISPLAY
Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A) |
NETWORK
Network Ports | RJ45 (FEMALE); SC (FEMALE) |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A |
DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex) |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Shipping Dimensions (hwd / in.) | 3.70 x 1.02 x 2.76 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
Network Speed Details | 10 Mbps; 100 Mbps |
Wavelength | 1310nm |
Transmission Distance | 15 km |
Wavelength Division Multiplexing (WDM) | Yes |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 10 Mbps; 100 Mbps |
Working Mode | Full/Half Duplex |
Auto MDIX Support | Yes |
Optical Port | SC |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; cUL; WEEE |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images