10/100/1000 LC Multimode Fiber to Ethernet Media Converter, 550M, 850nm
Part Number: N785-001-LC-MM
Extend an Ethernet connection up to 550 meters over Multimode Fiber
- Extends a Gigabit Ethernet signal up to 550 meters over Multimode Fiber Optic Cable
- Auto detects Full/Half Duplex Transfer Mode
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
- 2-year limited warranty
Overview
Tripp Lite's N785-001-LC-MM 10/100/1000 to Multimode Media Converter ( RJ45 to LC ) is an economical way to extend the distance of network nodes up to 550M by converting Cat5e UTP cables to Multimode Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically. Auto-detects half or full duplex operation on the fiber port. Power supplied by small form factor AC adapter.
Features
- 10/100/1000 UTP to Multimode Fiber converter
- Up to 550 Meters ( 1800ft ) range
- Auto-detects Full / Half Duplex Transfer Mode
- Auto Negotiation MDI / MDI-X
- 6 performance monitoring LEDs
- 850nm wavelength
- Small, compact design
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
System Requirements
- 10/100/1000 Ethernet Network
- Multimode LC Fiber Cable
Package Includes
- 10/100/1000 LC Multimode Media Converter, 550M, 850nm
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
Specifications
OVERVIEW
UPC Code | 037332183927 |
Product Type | Fiber to Ethernet |
Technology | Cat5/5e; Cat6; Multimode |
Mode Type | Multimode |
DISPLAY
Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A) |
NETWORK
Network Ports | RJ45 (FEMALE); LC (FEMALE) |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A |
DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex) |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Shipping Dimensions (hwd / in.) | 3.70 x 1.02 x 2.76 |
Shipping Weight (lbs.) | 0.95 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
Wavelength | 850nm |
Transmission Distance | 550 m |
IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3z |
Wavelength Division Multiplexing (WDM) | Yes |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
Working Mode | Full/Half Duplex |
Auto MDIX Support | Yes |
DIN Mountable | No |
Optical Port | LC |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; cUL; WEEE |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) |
![]() |
N320-405 | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.) |
![]() |
N320-46M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 46M (150 ft.) |
![]() |
N320-61M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.) |
Documents & Downloads
Documentation
Product Literature
Product Images