Part Number: A130-DNT-DEC New TAA
Decodes digital audio signals from Dante-compliant components and transmits them as analog to speakers, receivers and other analog audio equipment.
- Analog audio output supports balanced or unbalanced audio output
- Audio output supports 3-level gain adjustment: +18dBu, 0dBu (default) and -10dBV
- Audio sampling rate supports 44.1 kHz, 48 kHz and 96 kHz (24-bit)
- Dante solution supports AES67 RTP audio transmission
- Can be powered using a PoE network switch or a DC 12V power supply (not included)
- 2-year limited warranty
Features
Enables Dante Audio to Interface with Non-Dante Analog Devices
The A130-DNT-DEC allows non-Dante audio devices, including mixers, switches, amplifiers, receivers and speakers, to smoothly interface with Dante-compatible equipment and software. The decoder supports two-channel analog transmission, both balanced and unbalanced, over a network to Dante equipment. A convenient switch lets you adjust the audio gain between +18dBu, 0dBu (default) and -10dBV.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this audio decoder supports PoE, it can draw power from any connected PoE network switch, which saves you the expense and effort of purchasing, connecting and installing a separate power supply. It also gives you more flexibility in where you install the decoder, making it ideal for studios, live events and large conference areas where both network cabling and analog audio devices exist. Note: The A130-DNT-DEC accepts a DC 12V power supply (not included) when a PoE switch is not available.
Specifications
OVERVIEW
| UPC Code | 037332296450 |
| Product Type | AV Decoder |
| Technology | A/V over IP; Cat6; Cat6a |
AUDIO
| Audio Ports Details | PCM 2.0 44.1 KHZ/48 KHZ/96 KHZ UP TO 24-BIT. CONTROL METHOD: DANTE CONTROLLER |
| Audio Specification | PCM 2.0 44.1 KHZ/48 KHZ/96 KHZ UP TO 24-BIT |
| Audio Connector Details | Input: 1x Dante (RJ45), 1x Power (2-pin Phoenix, 3.81mm); Output: 1x Audio (6-pin Phoenix, 3.81mm) |
POWER
| Power Consumption (Watts) | 1.32 |
CONNECTIONS
| PoE Capability | 15.4W (802.3af) |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | 6 PIN (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Dante (RJ45) Input: (1x) Green = Connection established; (1x) Yellow: Flashes to indicate data is transmitting |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Unit Dimensions (hwd / in.) | 1.020 x 1.850 x 4.720 |
| Unit Weight (lbs.) | 0.4 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
| Operating Humidity Range | 20 TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 20 TO 90% RH, NON-CONDENSING |
COMMUNICATIONS
| Signal Range (ft.) | 328 |
| Transmission Distance | 328-FT. / 100M (VIA CAT6/6A CABLE) |
| IEEE Standards Supported | 802.3af |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| A240-002-16P | 2-Conductor Bulk Speaker Wire, Plenum and Riser Rated, 16 AWG, 250 ft. (76.2 m) |






