Part Number: A130-DNT-USB New TAA
Encodes a 2-channel USB audio signal to Dante networked audio or decodes a Dante digital audio signal to 2-channel USB audio.
- Complies with USB 2.0 full-speed operation and Audio Device Class V1.0
- Analog sound card supports MIC input and SPK output
- Audio sampling rate supports 44.1 kHz, 48 kHz and 96 kHz (24-bit)
- Dante solution supports AES67 RTP audio transmission
- Can be powered using a PoE network switch or a DC 12V power supply (not included)
- 2-year limited warranty
Features
Enables Dante Audio to Interface with Non-Dante Analog Devices
The A130-DNT-USB allows non-Dante USB devices, including computers, mixers, amplifiers, and speakers, to smoothly interface with Dante-compatible equipment and software. It both encodes two-channel USB audio to Dante audio and receives Dante audio from the network and converts it to USB audio.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this encoder/decoder supports PoE, it can draw power from any connected PoE network switch, which saves you the expense and effort of purchasing, connecting and installing a separate power supply. It also gives you more flexibility in where you install the unit, making it ideal for studios, live events and large conference areas where both network cabling and analog audio devices exist. Note: The A130-DNT-USB accepts a DC 12V power supply (not included) when a PoE switch is not available.
Specifications
OVERVIEW
| UPC Code | 037332296467 |
| Product Type | AV Encoder/Decoder |
| Technology | A/V over IP; Cat6; Cat6a; PoE |
AUDIO
| Audio Ports Details | PCM 2.0 44.1 KHZ/48 KHZ/96 KHZ UP TO 24-BIT. CONTROL METHOD: DANTE CONTROLLER |
| Audio Specification | PCM 2.0 44.1 KHZ/48 KHZ/96 KHZ UP TO 24-BIT |
| Audio Connector Details | Input/Output: USB-B; Dante (RJ45) |
POWER
| Power Consumption (Watts) | 1.00 |
CONNECTIONS
| PoE Capability | 15.4W (802.3af) |
| Side A - Connector 1 | USB B (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Dante (RJ45) Input: (1x) Green = Connection established; (1x) Yellow: Flashes to indicate data is transmitting |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Unit Dimensions (hwd / in.) | 1.020 x 1.850 x 4.720 |
| Unit Weight (lbs.) | 0.4 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20 TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 20 TO 90% RH, NON-CONDENSING |
COMMUNICATIONS
| Signal Range (ft.) | 328 |
| Transmission Distance | 328-FT. / 100M (VIA CAT6/6A CABLE) |
| IEEE Standards Supported | 802.3af |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| A240-002-16P | 2-Conductor Bulk Speaker Wire, Plenum and Riser Rated, 16 AWG, 250 ft. (76.2 m) |




