Part Number: P580-006-2PK New
Connect your laptops, media servers or 4K Blu-ray players to 4K-compatible televisions, monitors or projectors.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
- Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
DisplayPort Cables Get Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This two-pack of 4K DisplayPort cables (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P580-006-2PK is compatible with all DisplayPort devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. Plus, these two DisplayPort cables are backward compatible with your existing HDMI devices.
Transmits 4K Video with True Color
The P580-006-2PK supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 24-bit True Color and stereo audio. HDCP 2.2 encryption allows you to stream the latest 4K content with no loss in resolution. These cables are backward compatible with previous DisplayPort generations, allowing you to use them with non-4K equipment.
Latching Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The latching DisplayPort connectors help you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The latching cables are also invaluable when moving equipment within a rack or removing equipment from tight areas, ensuring the cord always stays connected.
System Requirements
Both source and display devices must be compatible with 4K standards to watch 4K video
Package Includes
(2) 4K DisplayPort Cables, M/M, 6 ft. (1.8 m), Black
Specifications
OVERVIEW
| UPC Code | 037332296542 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2 |
| Signal Transmission | Bidirectional |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC + ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.0MM |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 60mm |
| Shipping Dimensions (hwd / in.) | 11.81 x 9.45 x 0.50 |
| Unit Dimensions (hwd / in.) | 11.810 x 9.450 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| MST Support | Yes |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Ethernet Support | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA | |
| B127U-002-PDPD2 | 2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA |




















