Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect your laptops, media servers or 4K Blu-ray players to 4K-compatible televisions, monitors or projectors.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
  • Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Plug-and-play operation with no software required for easy, immediate installation

Features

DisplayPort Cables Get Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This five-pack of 4K DisplayPort cables (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P580-006-5PK is compatible with all DisplayPort devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. Plus, these five DisplayPort cables are backward compatible with your existing HDMI devices.

Transmits 4K Video with True Color
The P580-006-5PK supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 24-bit True Color and stereo audio. HDCP 2.2 encryption allows you to stream the latest 4K content with no loss in resolution. These cables are backward compatible with previous DisplayPort generations, allowing you to use them with non-4K equipment.

Latching Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The latching DisplayPort connectors help you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The latching cables are also invaluable when moving equipment within a rack or removing equipment from tight areas, ensuring the cord always stays connected.

System Requirements

Both source and display devices must be compatible with 4K standards to watch 4K video

Package Includes

(5) 4K DisplayPort Cables, M/M, 6 ft. (1.8 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332296573
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2
Signal TransmissionBidirectional
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionPVC + ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0MM
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius60mm
Shipping Dimensions (hwd / in.)11.81 x 9.45 x 0.50
Unit Dimensions (hwd / in.)11.810 x 9.450 x 0.500
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  Yes
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Ethernet SupportNo
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Extenders

  Model Number Description
DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA B127A-1A1-BDBDA B127A-1A1-BDBDA DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA
2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-002-PDPD2 B127U-002-PDPD2 2-Port DisplayPort over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.