Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Gives you complete control of your Tripp Lite PowerVerter inverter or inverter/charger from up to 50 ft. away. Ideal for automotive, remote site, industrial, commercial and residential applications.

  • LEDs indicate battery level and inverter mode at a glance
  • One-touch switch between inverter modes
  • Master override capability for complete control
  • Easy front-panel, rear-panel or below-dashboard installation
  • Heavy-duty metal construction
  • 1-year limited warranty

Overview

The APSRM4 Remote Control Module lets you monitor and control your PowerVerter® inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series) from up to 50 feet away. Ideal for automotive, remote site, industrial, commercial and residential applications, the APSRM4 mounts easily in a variety of locations and configurations, including below a dashboard, so you can control your inverter or inverter/charger from the comfort of your vehicle.

Monitor battery charge level and the connected inverter's mode at a glance via the front-panel LEDs. The compact, heavy-duty all-metal housing also includes a convenient switch that lets you toggle between inverter and charger modes. A master override port enables automatic shutdown under various conditions, such as when the vehicle's ignition is on or off, the battery is disconnected or water is encroaching.

Built-in mounting slots and a 50-foot (15.2 meters) cable provide plenty of flexibility in mounting and operating the APSRM4. You can even daisy-chain multiple units to connect to a single inverter or inverter/charger. A face plate is included for front-panel mounting in an RV, boat or other vehicle.

Features

Control Your Inverter or Inverter/Charger Up to 50-ft. (15.24 m) Away
  • Ideal for automotive, remote site, industrial, commercial and residential applications
  • Allows complete remote monitoring and control of PowerVerter inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series)
  • Convenient switch lets you toggle between inverter and charger modes

Intuitive Front-Panel LEDs
  • Indicate battery charge level and connected inverter's mode

Master Override Capability
  • Enables automatic shutdown of connected inverter under one of 4 conditions:
  • Ignition On (prevents distractions from connected equipment while driving)
  • Ignition Off (prevents accidental battery drain while parked)
  • Battery Disconnect (ensures safe shutoff when battery is disconnected separately)
  • Water Encroachment (reduces shock hazard in marine applications)

Built-In Mounting Slots
  • Installs in variety of locations and configurations, including front-panel, rear-panel and below-dashboard
  • Daisy-chain port allows multiple units to connect to one inverter or inverter/charger
  • Faceplate included for front-panel mounting

Package Includes

  • APSRM4 Remote Control Module
  • Faceplate
  • Remote control cord, 50-ft. (15.24 m)
  • Master override cord, 25-ft. (7.62 m)
  • LED labels
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122353
Accessory TypeRemote Control Module
Accessory ClassPower Inverter Accessories
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsBattery Charge and Operational LEDs.
SwitchesRemote Control Switch.
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)2.40 x 10.20 x 7.10
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.250 x 4.000 x 2.250
Unit Weight (lbs.)0.40
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The APSRM4 controls only one inverter at a time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.