NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
Part Number: B072-008-1
- 8 RJ45 Ports utilize inexpensive Cat5 patch cables
- Expandable - Cascade a second level of KVM switches to control up to 128 servers from a single station
- Compatible with all major operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- Expandable - Cascade a second level of KVM switches to control up to 128 servers from a single station
- Extend distance: between computer and switch up to 30 meters/100 ft.
- Rack mountable: sleek, 1U space saving KVM switches
- Innovative CAT5 technology: eliminate cable clutter at the rack
- Multi-layer security: protects your corporate data
- Easy server management: choice of On Screen Display, Hot-key,or push button control
- Multi-platform: PS/2 and USB support
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Add Tripp Lite Model B021-000-17 for space saving, in-the-rack, LCD, Keyboard and Mouse
- Compact Size: 17"W x 5"D x 1.75"H
- Video Resolution: 1600x1200@75Hz
- Internal Power Supply
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Note: B051-000 remote access IP unit is not compatible with our B072-008-1 or B072-016-1 1U Rack-Monunt NetCommander Cat5 KVM Switch Series.
System Requirements
- Computers: The Tripp Lite B078-101-USB-1 Server Interface Module must be used to connect a server to the server ports on the KVM switch.
- For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with all major operating systems
Package Includes
- 8-Port NetCommander 1U Rackmount Cat5 KVM Switch
- 6-ft. (1.83 m) Power Cord
- 6-ft. (1.83 m) Firmware Upgrade Cable
- Rackmount Bracket kit
Specifications
OVERVIEW
UPC Code | 037332127532 |
Console | No |
Max CPU | 128 |
Technology | Cat5/5e; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1600 X 1200 @75 Hz |
Max. Distance (Between any 2 Units) | 100 ft (30.5m) |
Max Number of Ports (Entire Chain) | 128 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.7A) / 230V (0.3A) |
Power Input Receptacle | IEC-320-C14 |
POWER
Power Consumption (Watts) | 8.00 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green(CPU ON, SELECTED) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 4.40 x 7.40 x 20.00 |
Shipping Weight (lbs.) | 5.20 |
Unit Dimensions (hwd / in.) | 1.710 x 16.780 x 4.770 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.50 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 27.3 BTU/Hr |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Number of Ports | 8 |
PC/Server Connections | VGA; USB; PS/2 |
Side A - Connector 1 | (8) RJ45 (FEMALE) |
Side A - Connector 2 | (1) RJ11 (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (2) MINI DIN-6 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
Cat5 KVM Switch | Yes |
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | Yes |
Port Selection | Pushbutton; Hotkey; OSD |
Driver Required | No |
Recommended Category Cable | Cat5e/6 Cables |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
No, B051-000 remote access IP unit is not compatible with B072-008-1A or B072-016-1A KVM Switch Series.
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) |
![]() |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) |
![]() |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
![]() |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) |
![]() |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single |
![]() |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, PDU, Inverters, UPS Systems |
WEXT2E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3E | Extended Warranty & Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://tripplite.eaton.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images