Part Number: B042-004
- NetController 4-Port, 1U rackmount KVM switch
- Control 4 computers via a single VGA monitor and USB or PS/2 keyboard/mouse
- Control up to 244 computers by daisychaining up to 15 additional B042-Series KVM switches
- P780-Series USB/PS2 combo KVM cables (purchased separately) allow you to connect either USB or PS/2 computers
- Compatible with all major operating systems
- 3-year limited warranty
Overview
This NetController® 4-port 1U rack-mount KVM Switch is an affordable, highly flexible enterprise-class KVM Switch, which allows the user to connect either USB or PS/2 keyboards and mice. In addition, P780-Series USB/PS2 combo KVM cable kits allow you to connect either USB or PS/2 computers without the need to purchase separate cables or adapters. Control up to four directly connected computers, or expand the number of connected computers to up to 244 by daisy-chaining up to 15 additional B042-Series KVM switches. Switch between connected computers via the On-Screen Display (OSD), push buttons or keyboard hotkey commands. Other features include: password protection, auto-scanning, auto-logout, firmware upgrade and video support up to 2048 x 1536 (QXGA). Mounts easily in a standard 19-inch rack/cabinet and includes all necessary mounting hardware. Compatible with all major operating systems. Constructed of heavy-duty steel housing.
Features
- NetController 4-Port, 1U rackmount KVM switch
- Control 4 computers via a single VGA monitor and USB or PS/2 keyboard/mouse
- P780-Series USB/PS2 combo KVM cable kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters
- Control up to 244 computers by daisychaining up to 15 additional B042-Series KVM switches
- Allows for easy customization of ports by daisy-chaing any combination of B042-Series KVM's (4-, 8- or 16-port)
- Standard 19" Rackmount size - hardware included
- On-Screen Display (OSD) menu for intuitive operation and easy control
- Switch between connected computers via the On-Screen Display (OSD), pushbuttons, or keyboard hotkey commands
- Supports video resolution up to 2048 x 1536
- Password protection and auto-logout features
- Firmware upgradeable
- Robust metal case design ensures best EMI/RFI shielding and video quality
- Hot-swappable: disconnect and reconnect USB computers without rebooting
- Supports standard 5-button Microsoft, Logitech, or comparable mice
- Supports standard Microsoft, Logitech, or comparable keyboards
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
System Requirements
Package Includes
- B042-004 NetController 4-port 1U rack-mount KVM switch
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.3A / Output: 9V 1A)
- Rack-mount hardware
- 8 in. daisy-chain cable (for longer daisy-chain cables, see P781-Series cables)
- Daisy-chain terminator
- 4 ft. HD15 to DB9 firmware upgrade cable
- CD with owner's manual and quick start guide
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332143266 |
Console | No |
Max CPU | 244 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 x 1536 @60Hz |
Max. Distance (Between any 2 Units) | 98ft (30m) |
Max Number of Ports (Entire Chain) | 244 |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
AC Power Adapter Output Specs (V / A) | 9V / 1.33A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A |
DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 4.9 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Link); Green (Selected PC) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.80 x 17.30 x 11.50 |
Shipping Weight (lbs.) | 6.10 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 6.500 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 4.19 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 16.7 BTU/Hr |
ESD Protection | Yes |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
EDID Compatible | Yes |
CONNECTIONS
Number of Ports | 4 |
Daisy-Chain Port | Yes |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (4) HD15 (FEMALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Side B - Connector 2 | HD15 (MALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | (2) MINI DIN-6 (FEMALE) |
Included Cable (Side A) - Connector 1 | No |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2; USB |
Console Monitor Interface | VGA |
Connector Plating | Nickel |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | Yes |
Port Selection | Pushbutton; Hotkey; OSD |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CB; FCC; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
B013-330 | Cat5e KVM Console Extender Kit |
![]() |
B051-000 | IP Remote Access Unit for KVM Switches and Servers |
![]() |
P780-006 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) |
![]() |
P780-010 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) |
![]() |
P780-015 | USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15 ft. (4.57 m) |
![]() |
P781-006 | Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) |
![]() |
P781-010 | Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images