NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
Part Number: B020-U08-19-IP
Control up to 8 computers from anywhere in the world with a single KVM switch with integrated console and IP remote access. This KVM switch is a smart solution for secure server control that saves rack space and money.
- Control computers/servers locally or via LAN, WAN or Internet
- Occupies just 1U of space in a rack-mountable drawer
- 19” LCD screen supports video resolutions up to 1280 x 1024
- Allows up to 64 user accounts, with multi-level security
- Compatible with all operating systems
- 1-year limited warranty
Features
- Combines 8-port KVM switch, 19-in. LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
- Mounts into 19”-wide rack, 26”-38” deep
- Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use
IP Remote Access for Fewer Trips to the Server Room
- Remote access offers convenience of controlling servers from anywhere…no need to travel to the server room or network closet
- Supports both IPv4 and IPv6 and network interfaces TCP/IP, HTTP, HTTPS, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping
Simplifies IT Tasks
- Switch easily between the 8 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
- Panel array mode lets you monitor multiple ports at same time
- Supports RADIUS and LDAP/S authentication
- Auto-scan mode automatically sequences through all active ports accessible to the user
- Includes USB port for an external mouse and a USB 1.1 port for sharing a peripheral across the installation
- Log server tracks events on your installation
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024; remote monitor resolutions up to 1600 x 1200
- DDC emulation allows for optimal output to the LCD
Advanced Security Features
- Includes password protection and advanced encryption: 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
- Allows up to 64 user accounts, with 3 levels of access
Expandability and Long-Lasting Reliability
- Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches
- Compatible with all major operating systems for easy integration into existing structure
- Firmware is upgradable so your software remains up-to-date
- Heavy-duty steel housing stands up to frequent use
System Requirements
- Servers being connected to the KVM must have a HD15 port, and a USB port or PS/2 Keyboard/Mouse ports; a P778-Series combo KVM cable kit is required for each connected computer
- Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor
- If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
- A network transfer speed of 128Kbps or higher is recommended
- Supports Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera and Netscape web browsers
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 33.5W; 230V, 50Hz, 34W
Package Includes
- B020-U08-19-IP 8-Port console KVM switch with 19” LCD and built-in IP access
- (x2) P778-Series 6-ft. (1.83 m) USB/PS2 combo KVM Cable Kits
- USB/PS2 combo external console Cable Kit
- Grounding wire
- RJ11 to DB9 firmware upgrade cable
- Rackmount hardware
- C13 to 5-15P power cord
- CD with owner's manual, quick start guide, and device files
Specifications
OVERVIEW
UPC Code | 037332152886 |
Max CPU | 8 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console). |
INPUT
Maximum Input Amps | 1 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 220; 230; 240 |
Input Cord Details | C13 to 5-15P |
Input Current | 120V (0.8A) / 230V (0.4A) |
PHYSICAL
Color | Black |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.12 x 26.18 x 32.68 |
Shipping Weight (lbs.) | 40.00 |
Unit Dimensions (hwd / in.) | 1.750 x 17.000 x 27.000 |
Unit Weight (lbs.) | 31 |
ENVIRONMENTAL
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
Operating Temperature | 0 to 50 C (32 to 122 F) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
CONNECTIONS
Number of Ports | 8 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (8) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD18 (MALE) |
Side B - Connector 2 | (1) DB25 (MALE) |
Side B - Connector 3 | (1) RJ11 (FEMALE) |
Side B - Connector 4 | (1) RJ45 (FEMALE) |
Side B - Connector 5 | (2) USB A (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1 - 255 seconds |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CAN/CSA C22.2; UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) |
![]() |
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) |
![]() |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
![]() |
P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) |
![]() |
P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) |
![]() |
P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1Q | Extended Warranty and Technical Support for Select Products – KVM Switches, UPS Systems |
WEXT2Q | Extended Warranty and Technical Support for Select Products – KVM Switches, UPS Systems |
WEXT3Q | Extended Warranty and Technical Support for Select Products – KVM Switches, UPS Systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B020-U08-19-IP Console IP KVM Switch
https://tripplite.eaton.com/video/b020-u08-19-ip-console-ip-kvm-switch/51412
Product Images