Part Number: B118-008-UHD
This Model has been retired and replaced by B118-008E-UHD-2. An Owner's Manual and other information for the B118-008-UHD is available on the model support page
Overview
Features
- Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
- Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video (3840 x 2160)
- Supports 36-bit Deep Color (12 bits per channel)
- Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1-channel surround sound
- Supports video amplifier bandwidth of 340 MHz / 3.4 Gbps per channel (10.2 Gbps total)
- HDCP and EDID compatible
- Plug-and-play operation with no software required for easy, immediate installation
- Supports Lip Sync pass-through
- Supports xvYCC and x.vColor
- Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
- Supports a maximum distance of 16.4 ft. (5 m) from source to splitter and 23 ft. (7 m) from splitter to display for a total of up to 39.4 ft. (12 m)
- Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 512.
- Power Supply includes international plug adapters (North America, Europe, UK and Australia)
Specifications
OVERVIEW
UPC Code | 037332183903 |
Product Type | Splitter |
Technology | HDMI |
Host Connector | HDMI (FEMALE) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max. Distance (Between any 2 Units) | 10 ft. (3.05m) |
Max Number of Ports (Entire Chain) | 512 |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 10.157 |
Product Length (ft.) | 0.846 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 8.5 |
CONNECTIONS
Number of Ports | 8 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (8) HDMI (FEMALE) |
Input x Output | 1 x 8 |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 3 Levels for 512 Displays |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power), (x8) Blue (Connection) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.70 x 10.10 x 12.80 |
Shipping Weight (lbs.) | 2.70 |
Unit Dimensions (hwd / in.) | 1.000 x 10.200 x 4.500 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
BTUs | 29 BTU/Hr |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadable |
FEATURES & SPECIFICATIONS
MST Support | No |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CB; CE; DOE; FCC; GS; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images